0215050342

0215050342
Ball Nut

Ball Nut, 40 mm X 5 mm, Thread Direction: Right Hand, Wiper Included, Round, No Safety Feature, Button, 26300 N


  • Nut Only
  • Quality Tested For Reliable Perfomance
  • Dependable Accuracy and Repeatability At An Economical Price

Dimensions

Dimensions
Dimension Value
Unit Of Measure All length values in: millimeters

Specifications

Specification Value
Diameter 40 mm
Lead 5.0 mm
Nut Material Alloy Steel
Nut Style ZG
Wiper Included
Screw Part Number 0205000262-RL6000
Number Of Starts 1
Total Weight 0.600 kg

Performance

Performance
Performance
Performance
Performance Value
Load, Dynamic 26,300 N (5,912 lbf)
Load, Static 59 kN (13,309 lbf)

Get Quote

*Please fill out the information below so we can best assist you: