KGF-L-4010-RH-E-KK

KGF-L-4010-RH-E-KK
Ball Nut

Ball Nut, 40 mm X 10 mm, Thread Direction: Right Hand, Flanged, Wiper Included, Round, No Safety Feature, Single Liner, 64900 N


  • Nut Only
  • Quality Tested For Reliable Perfomance
  • Dependable Accuracy and Repeatability At An Economical Price

Dimensions

Dimensions
Dimension Value
D1 63.00 mm (2.480 in)
D6 93.00 mm (3.661 in)
L 142.00 mm (5.591 in)
L1 16.00 mm (0.630 in)
L3 7.00 mm (0.276 in)
L7 14.00 mm (0.551 in)
L8 70.00 mm (2.756 in)

Specifications

Specification Value
Diameter 40 mm
Lead 10.0 mm
Nut Material Alloy Steel
Nut Style KGF
Wiper Included
Flange Integral
Screw Part Number 0205000282-RL6000
Number Of Starts 1
Total Weight 51.300 kg

Performance

Performance Value
Load, Dynamic 64,900 N (14,590 lbf)
Load, Static 109 kN (24,504 lbf)

Get Quote

*Please fill out the information below so we can best assist you: