KGF-L-3210-RH-E-KK

KGF-L-3210-RH-E-KK
Ball Nut

Ball Nut, 32 mm X 10 mm, Thread Direction: Right Hand, Flanged, Wiper Included, Round, No Safety Feature, Single Liner, 19300 N


  • Nut Only
  • Quality Tested For Reliable Perfomance
  • Dependable Accuracy and Repeatability At An Economical Price

Dimensions

Dimensions
Dimension Value
D1 50.00 mm (1.969 in)
D6 80.00 mm (3.150 in)
L 105.50 mm (4.154 in)
L1 16.00 mm (0.630 in)
L3 6.00 mm (0.236 in)
L7 12.00 mm (0.472 in)
L8 62.00 mm (2.441 in)

Specifications

Specification Value
Diameter 32 mm
Lead 10.0 mm
Nut Material Alloy Steel
Nut Style KGF
Wiper Included
Flange Integral
Screw Part Number 0205000303-RL6000
Number Of Starts 1
Total Weight 32.600 kg

Performance

Performance Value
Load, Dynamic 19,300 N (4,339 lbf)
Load, Static 36 kN (8,183 lbf)

Get Quote

*Please fill out the information below so we can best assist you: