K4XEP1.0G30-24V-02 - Product Obsolete

Product K4XEP1.0G30-24V-02 is now an obsolete item.

Product K4XEP1.0G30-24V-02 is now an obsolete item. Review our current XD product offering through our Linear Actuator Product Selector.

K4XEP1.0G30-24V-02

Actuator, Warner Linear B-Track K4, 24 Vdc, Max Stroke Length: 2 in, Control: Standard Stroke Adjustable Limits


    • Protective coatings and O-ring seals throughout
    • Integral load holding brake
    • Ball detent overload clutch
    • Heavy wall construction
    • Double ball bearing motors
    • Heat treated gears
    • Rugged extension rod bearing support

Dimensions

Dimensions
Dimension Value
A 322.8 mm (12.709 in)
S 50.8 mm (2.000 in)

Specifications

Specification Value
Adapter Position Standard
Anti-Rotation No
Cable Length 254.000 mm / 10.000 in
Certifications CE
Manual Override No
Nominal Stroke 50.80 mm / 2.00 in
Protection, End of Stroke Limit Switch
Protection, Mid Stroke Overload Clutch
Screw Type Ball
Temperature Max 65 °C / 149 °F
Temperature Min -29 °C / -20 °F
Temperature Monitoring No
Voltage 24 Vdc
Voltage Tolerance 20-32 VDC
Maximum Current Draw 15.0 amp
Control None
Feedback None
Serialized No
Smart Actuation No
Contains Liquids No
Returnable No

Performance

Max Speed and Current vs Load

Performance Value
Load, Dynamic 17,750 N / 3,990 lbf
Load, Static 22,000 N / 4,946 lbf
Max Speed 12.70 mm/s / 0.50 in/s
Min Speed 7.62 mm/s / 0.30 in/s

Get Quote

*Please fill out the information below so we can best assist you: