K2EP1.0G05-12V-BR-04

K2EP1.0G05-12V-BR-04

Actuator, Warner Linear B-Track K2, 12 Vdc, Max Stroke Length: 4 in, Control: Adjustable Limit Switches

Lead Time:  16 Weeks*
$1565.24 each**

    • Protective coatings and O-ring seals throughout.
    • Hybrid Acme style nut and screw design or Ball Screw and brake design.
    • Ball detent over load clutch.
    • Thermal overload incorporated into the motor.
    • Heavy wall construction
    • Heat treated gears

Dimensions

Dimensions
Dimension Value
A 262.1 mm (10.319 in)
S 102.0 mm (4.016 in)

Specifications

Specification Value
Adapter Position Standard
Anti-Rotation No
Cable Length 254.000 mm / 10.000 in
Manual Override No
Nominal Stroke 101.60 mm / 4.00 in
Protection, End of Stroke Limit Switch
Protection, Mid Stroke Overload Clutch
Screw Type Acme
Temperature Max 65 °C / 149 °F
Temperature Min -29 °C / -20 °F
Temperature Monitoring No
Voltage 12 Vdc
Voltage Tolerance 10-16 VDC
Control None
Feedback None
Serialized No
Smart Actuation No
Contains Liquids No
Returnable No

Performance

Max Speed and Current vs Load

Performance Value
Load, Dynamic 1,335 N / 300 lbf
Load, Static 13,345 N / 3,000 lbf
Max Speed 71.12 mm/s / 2.80 in/s
Min Speed 40.64 mm/s / 1.60 in/s

Get Quote

*Please fill out the information below so we can best assist you: