H3N-12-1A13A-12 - Product Obsolete

Product H3N-12-1A13A-12 is now an obsolete item.

H3N-12-1A13A-12
H3N-12-1A13A-12

Actuator, H-Track, 12 Vdc


  • Units are lubricated for life during assembly requiring no adjustments or maintenance.
  • Linear H-Track actuators operate in both tension and compression. They will hold a load stationary without power in either direction.
  • Electric control provides clean, smooth linear motion without hydraulic plumbing or other expensive componentry.
  • Simple installation and operation.
  • Safely absorbs impact shocks.
  • Resists drifting and locks during load reversals.

Dimensions

dimensions

Specifications

SpecificationsValue
MaterialCopper; Steel; Zinc; Aluminum; Plastic 
Temperature Max150 °F
Temperature Min-20 °F
Voltage12 Vdc 

Performance

PerformanceValue
Duty Cyle25 %
Load, Static, Max5000 lbf

Get Quote

*Please fill out the information below so we can best assist you: