FNYBUPB10LS

FNYBUPB10LS
FluoroNyliner Bushings

FNYBU, Bushing Bearing Pillow Block, 0.625 in, Not Self-Aligning, Closed, Corrosion Resistant

Lead Time:  2 Weeks*
$92.36 each**

  • The FluoroNyliner Bushing Bearing is a self-lubricating, plain-type bearing. Its large contact surface area gives it excellent performance in high vibration or impact applications.
  • The FluoroNyliner can be used with unhardened, highly corrosion resistant shafting, making it ideal for washdown or submerged environments.
  • For use with L class Shafting.

Dimensions

Dimensions
Dimension Value
A 63.50 mm (2.500 in)
A2 44.45 mm (1.750 in)
B 49.28 mm (1.940 in)
d 15.88 mm (0.625 in)
E1 53.98 mm (2.125 in)
E2 28.58 mm (1.125 in)
F1 7.11 mm (0.280 in)
G1 17.53 mm (0.690 in)
H1 41.40 mm (1.630 in)
N 4.83 mm (0.190 in)

Specifications

Specification Value
Adjustable/Not Adjustable Not Adjustable
Closed/Open Closed
Roll Pack No Roll Pack
Food Grade Rated Not Food Grade
Self Alignment Not self-aligning
Single/Twin Single
Temperature Max 260 °C / 500 °F
Use with shafting class L SS316
Wipers, Seals LS
Weight 0.454 kg / 1 lbs
Nominal Diameter 15.875 mm / 0.625 in
Length 49.276 mm / 1.94 in
Height 41.402 mm / 1.63 in

Performance

Performance
Performance
Performance Value
Static Load Rating 6,449.921 N / 1450 lbf

Get Quote

*Please fill out the information below so we can best assist you: