FNYBU24L

FNYBU24L
FluoroNyliner Bushings

FNYBU, Bushing Bearing, 1.5 in, Not Self-Aligning, Closed, Corrosion Resistant

Lead Time:  2 Weeks*
$114.52 each**

  • The FluoroNyliner Bushing Bearing is a self-lubricating, plain-type bearing. Its large contact surface area gives it excellent performance in high vibration or impact applications.
  • The FluoroNyliner can be used with unhardened, highly corrosion resistant shafting, making it ideal for washdown or submerged environments.
  • For use with L class Shafting.

Dimensions

Dimensions
Dimension Value
C 76.20 mm (3.000 in)
C1 57.15 mm (2.250 in)
C2 2.29 mm (0.090 in)
C3 42.42 mm (1.670 in)
C4 3.00 mm (0.118 in)
d 38.10 mm (1.500 in)
D 60.33 mm (2.375 in)
D1 56.13 mm (2.210 in)
D2 56.85 mm (2.238 in)

Specifications

Specification Value
Adjustable/Not Adjustable Not Adjustable
Closed/Open Closed
Roll Pack No Roll Pack
Food Grade Rated Not Food Grade
Self Alignment Not self-aligning
Single/Twin Single
Temperature Max 260 °C / 500 °F
Use with shafting class L SS316
Wipers, Seals
Weight 0.277 kg / 0.61 lbs
Nominal Diameter 38.100 mm / 1.5 in
Outer Diameter 60.325 mm / 2.375 in
Length 76.200 mm / 3 in

Performance

Performance
Performance
Performance Value
Static Load Rating 31,137.551 N / 7000 lbf

Get Quote

*Please fill out the information below so we can best assist you: