FA14-05B65M15M0N76

FA14-05B65M15M0N76
FA14-05B65M15M0N76

Actuator, FA14, No Motor, 2250 N, 150 mm, No Feedback, Adapter at 0° (Standard), 37 mm/s Travel Rate @ Full Load


Dimensions

dimensions
DimensionValue
[A]396.6 mm
[S]150 mm

Specifications

SpecificationsValue
Adapter PositionAdapter at 0° (Standard) 
Anti-rotationYes 
Cable length0 mm
ConnectionNo Motor 
FeedbackNo Feedback 
Manual OverrideNo 
MaterialCopper; Steel; Zinc; Aluminum; Plastic 
Motor ControlNone 
Nominal Stroke150 mm
Protection, End-of-strokeClutch 
Protection, OverloadClutch 
Screw TypeBall 
Temperature Max65 °C
Temperature Min-25 °C
VoltageNo Motor 
Weight4.7 kg

Performance

PerformanceValue
Duty Cyle100 %
Load, Dynamic2250 N
Load, Static, Max18000 N
Travel Rate @ Full Load37 mm/s

Get Quote

*Please fill out the information below so we can best assist you: