ECT09-B53R03PB3220-0100FQ22XX- - Product Obsolete

Product ECT09-B53R03PB3220-0100FQ22XX- is now an obsolete item.

This product family is now obsolete. Review our current product offering through our T-Series overview page.

ECT09-B53R03PB3220-0100FQ22XX-
ECT09-B53R03PB3220-0100FQ22XX-

Actuator, Precision, ECT90, brushless AC servo motor, Belt Gear Drive, Parallel, 100 mm Stroke, 20 mm Travel Per Shaft Rev, No Brake, 5900 N


  • Brushless AC servo motor
  • Extruded anodized aluminum cover tube
  • Anodized aluminum housing
  • Hard chromed steel extension tube
  • Robust and reliable
  • IP65 standard, wash down protected versions available
  • Can be installed in all directions
  • Mounting accessories according to hydraulic cylinder standards available
  • Large range of options and accessories

Dimensions

dimensions
DimensionValue
[B]12 mm
[L]330 mm
[L1]412 mm
[Smax] Stroke100 mm
Diameter, Nominal Screw32 mm
Travel Per Shaft Rev20 mm

Specifications

SpecificationsValue
Adapter Options, Rod EndMale thread, M20x1.5 
BrakeNo Brake 
Cylinder Mounting OptionsMounting Feet 
Drive TypeBelt Gear Drive, Parallel 
IP RatingIP65 
Magnetic Sensor NC
Magnetic Sensor NO
Motor Typebrushless AC servo motor 
Profile Size90 x 92 mm 
Ratio :1
Resolverwith Resolver 
Screw TypeBall 
Weight24.4 kg

Performance

performance graphic
performance graphic
performance graphic
PerformanceValue
Load, Dynamic5900 N
Maximum Linear Speed440 mm/s
Repeatability0.05 mm

Get Quote

*Please fill out the information below so we can best assist you: