ECT09-B53R01LD3220-1000TK21XX- - Product Obsolete

Product ECT09-B53R01LD3220-1000TK21XX- is now an obsolete item.

This product family is now obsolete. Review our current product offering through our T-Series overview page.

ECT09-B53R01LD3220-1000TK21XX-
ECT09-B53R01LD3220-1000TK21XX-

Actuator, Precision, ECT90, brushless AC servo motor, Direct Drive, Inline, 1000 mm Stroke, 20 mm Travel Per Shaft Rev, No Brake, 1500 N


  • Brushless AC servo motor
  • Extruded anodized aluminum cover tube
  • Anodized aluminum housing
  • Hard chromed steel extension tube
  • Robust and reliable
  • IP65 standard, wash down protected versions available
  • Can be installed in all directions
  • Mounting accessories according to hydraulic cylinder standards available
  • Large range of options and accessories

Dimensions

dimensions
DimensionValue
[B]12 mm
[L]1230 mm
[L1]1344 mm
[Smax] Stroke1000 mm
Diameter, Nominal Screw32 mm
Travel Per Shaft Rev20 mm

Specifications

SpecificationsValue
Adapter Options, Rod EndSpherical Joint, 20mm dia 
BrakeNo Brake 
Cylinder Mounting OptionsTrunnion, Adjustable 
Drive TypeDirect Drive, Inline 
IP RatingIP65 
Magnetic Sensor NC
Magnetic Sensor NO
Motor Typebrushless AC servo motor 
Profile Size90 x 92 mm 
Ratio :1
Resolverwith Resolver 
Screw TypeBall 
Weight37.6 kg

Performance

performance graphic
performance graphic
performance graphic
PerformanceValue
Load, Dynamic1500 N
Maximum Linear Speed1600 mm/s
Repeatability0.05 mm

Get Quote

*Please fill out the information below so we can best assist you: