DM12-10A5-12CE

DM12-10A5-12CE
DM12-10A5-12CE

Actuator, Electrak 10, 12 Vdc, 500 lbf, 12 in, Marine, Cable length 7 in, Connector, Adapter at 0° (Standard), 1.00 in/s Travel Rate @ Full Load

Lead Time:  6 Weeks  *
each**

  • Robust, strong and reliable
  • Stainless steel extension tube
  • Screw drive system
  • Overload clutch for mid and end of stroke protection
  • Motor with thermal switch
  • Maintenance free

Dimensions

dimensions
DimensionValue
[A]18.3 in
[S]12 in

Specifications

SpecificationsValue
Adapter PositionAdapter at 0° (Standard) 
Anti-rotationNo 
BrakeIntegral Holding Brake 
Cable length7 in
ConnectionConnector 
Gear Reduction10:1 
IP RatingIP66 
Manual OverrideNo 
MaterialCopper; Steel; Zinc; Aluminum; Plastic 
Motor ControlNone 
Nominal Stroke12 in
Protection, End-of-strokeClutch 
Protection, OverloadClutch 
Screw TypeAcme 
Temperature Max150 °F
Temperature Min-15 °F
Voltage12 Vdc 
Weight12.7 lb

Performance

PerformanceValue
Duty Cyle25 %
Load, Dynamic500 lbf
Load, Static, Max1000 lbf
Restraining Torque100 in-lbs
Travel Rate @ Full Load1 in/s
Travel Rate @ No Load1.2 in/s

Get Quote

*Please fill out the information below so we can best assist you: