- Home
- Products
-
Part Numbers
-
Actuators
-
Linear Actuators
-
Accessories and replacement parts
-
Parts Diagrams
-
DM12 (Marine)
- DM12-05A5-PARTS
DM12-05A5-PARTS
Can't find what you're looking for? Go to the Product Selector
DM12-05A5-PARTS
Actuator, Replacement parts list for the D12-10A5 actuators
-
Parts list is in the table below. The part numbers are under "Value"
Dimension | Value |
Clutch Kit | 9200-271-056 |
Cover Tube 04 in | 9200-288-015 |
Cover Tube 06 in | 9200-288-016 |
Cover Tube 08 in | 9200-288-017 |
Cover Tube 12 in | 9200-288-142 |
Cover Tube 18 in | 9200-288-143 |
Cover Tube 24 in | 9200-288-144 |
Extension Tube 04 in | 9200-799-012 |
Extension Tube 06 in | 9200-799-013 |
Extension Tube 08 in | 9200-799-014 |
Extension Tube 12 in | 9200-799-015 |
Extension Tube 18 in | 9200-799-155 |
Extension Tube 24 in | 9200-799-156 |
Housing, Front | 9205-536-003 |
Housing, Rear | 9200-536-011 |
Intermediate Gear | 9205-505-001 |
Motor kit | 9200-635-025 |
Seal Kit | 9200-795-001 |