DCG24-1U-0180

DCG24-1U-0180
DCG24-1U-0180

Actuator, LC2000/3000 SINGLE MOTOR DRIVE, 115V

Lead Time:  3 Weeks  *
each**

  • Control for operation of 24V Actuator
  • Small and light weight control operated via a control pendant which is ordered separately
  • Built in Electronic Limit Switches (ELS) stop the actuator automatically at end of stroke or mid stroke stall
  • The control pendant is ordered separately
  • The “Control to Actuator” cable is ordered separately and comes in several version depending of the type of actuator being used
  • 24 Vdc 8 Amp max

Dimensions

dimensions

Specifications

SpecificationsValue
Matching ActuatorSingle drive of LC2000, LC3000, LM80-I 
Voltage, Input115 Vac 
Voltage, Output24 Vdc 
Weight0.5 kg

Performance

PerformanceValue
Duty Cyle10 %

Get Quote

*Please fill out the information below so we can best assist you: