DCG24-1M-0154

DCG24-1M-0154
DCG24-1M-0154

Actuator, DCG24-1M-0154

Lead Time:  1 Week  *

  • Control for operation of 24V Actuator
  • Small and light weight control operated via a control pendant which is ordered separately
  • Built in Electronic Limit Switches (ELS) stop the actuator automatically at end of stroke or mid stroke stall
  • The control pendant is ordered separately
  • The “Control to Actuator” cable is ordered separately and comes in several version depending of the type of actuator being used

Dimensions

dimensions

Specifications

SpecificationsValue
Matching ActuatorSingle Drive of LC1600 
Voltage, Input230 Vac 
Voltage, Output24 Vdc 
Weight0.5 kg

Performance

PerformanceValue
Duty Cyle10 %

Get Quote

*Please fill out the information below so we can best assist you: