DC24-1C

DC24-1C
DC24-1C

Actuator, AC063 PCB+BOX+HANDCTRL.


  • Actuator controls can be operated manually via external push buttons/switches, hand held pendants or from electronic controls such as a PLC
  • Auto shut off function if the current or duty cycle limits of the control is exceeded
  • without limit switch inputs
  • Control box with control pendant

Dimensions

Specifications

SpecificationsValue
IP RatingIP54 
Voltage, Input230 Vac@50Hz 
Voltage, Output24 Vdc 
Weight3 kg

Performance

PerformanceValue
Duty Cyle10 %

Get Quote

*Please fill out the information below so we can best assist you: