CD15AAAH-A - Product Obsolete

Product CD15AAAH-A is now an obsolete item.

Product discontinued. Please contact Thomson for last time buy information. Enginering comparison drawings for alternative Thomson products.

CD15AAAH-A

AccuMini Carriage, 15mm, Standard, High, Clearance, Preload, Armoloy Plated Steel Alloy

Lead Time:  Contact Factory*

  • Ball control design for smooth, quiet, low friction at high speeds
  • Full length integral wiper which protects important bearing from contaminants... effective system life is maximized
  • Gothic design, which provides high roll moment capacity...a requirement for stand-alone applications
  • Wear-resistant, engineered polymer retainer which re-duces system inertia and noise

Dimensions

Dimensions
Dimension Value
[A] 38.0 mm
[A1] 19.0 mm
[A3] 11.5 mm
[B] 58.0 mm
[E1] 28.0 mm
[E2] 30.0 mm
[H] 21.0 mm
[H1] 19.0 mm
[S2] M4

Specifications

Specification Value
Ball/Roller Ball
Carriage/Rail/Assembly Carriage
Carriage AA - Standard
Size 15
Accuracy Class High
Material Armoloy Plated Steel Alloy
Preload Clearance
Temperature Max 80 °C (176 °F)
Weight 0.141 kg (0.311 lbs)
Install Manual Link https://www.thomsonlinear.com/downloads/Profile_Rail_Linear_Guides_Installation_Manual_mnen.pdf

Performance

Performance
Performance
Performance Value
100 km Dynamic [Mx] Roll Moment 51 N·m (38 lbf·ft)
100 km Dynamic [My] Pitch Moment 35 N·m (26 lbf·ft)
100 km Dynamic [Mz] Yaw Moment 35 N·m (26 lbf·ft)
100 km Dynamic Load Rating 6,375 N (1,433 lbf)
50 km Dynamic [Mx] Roll Moment 64 N·m (47 lbf·ft)
50 km Dynamic [My] Pitch Moment 44 N·m (33 lbf·ft)
50 km Dynamic [Mz] Yaw Moment 44 N·m (33 lbf·ft)
50 km Dynamic Load Rating 8,033 N (1,806 lbf)
Maximum Acceleration 50 m/s² (164 ft/s²)
Maximum Velocity 3 m/s (10 ft/s)
Static [Mx] Roll Moment 96 N·m (71 lbf·ft)
Static [My] Pitch Moment 66 N·m (49 lbf·ft)
Static [Mz] Yaw Moment 66 N·m (49 lbf·ft)
Static Load Rating 15,200 N (3,417 lbf)

Get Quote

*Please fill out the information below so we can best assist you: