CD10AAAH-A-LDS - Product Obsolete

Product CD10AAAH-A-LDS is now an obsolete item.

Product discontinued. Please contact Thomson for last time buy information. Enginering comparison drawings for alternative Thomson products.

CD10AAAH-A-LDS

AccuMini Carriage, 10mm, Standard, High, Clearance, Preload, Low Drag Seal, Armoloy Plated Steel Alloy,

Lead Time:  Contact Factory*

  • Ball control design for smooth, quiet, low friction at high speeds
  • Full length integral wiper which protects important bearing from contaminants... effective system life is maximized
  • Gothic design, which provides high roll moment capacity...a requirement for stand-alone applications
  • Wear-resistant, engineered polymer retainer which re-duces system inertia and noise

Dimensions

Dimensions
Dimension Value
[A] 26.0 mm
[A1] 13.0 mm
[A3] 8.0 mm
[B] 40.0 mm
[E1] 17.0 mm
[E2] 20.0 mm
[H] 15.0 mm
[H1] 13.0 mm
[S2] M2.5

Specifications

Specification Value
Ball/Roller Ball
Carriage/Rail/Assembly Carriage
Carriage AA - Standard
Size 10
Accuracy Class High
Material Armoloy Plated Steel Alloy
Preload Clearance
Temperature Max 80 °C (176 °F)
Weight 0.045 kg (0.099 lbs)
Install Manual Link https://www.thomsonlinear.com/downloads/Profile_Rail_Linear_Guides_Installation_Manual_mnen.pdf

Performance

Performance
Performance
Performance Value
100 km Dynamic [Mx] Roll Moment 15 N·m (11 lbf·ft)
100 km Dynamic [My] Pitch Moment 10 N·m (7 lbf·ft)
100 km Dynamic [Mz] Yaw Moment 10 N·m (7 lbf·ft)
100 km Dynamic Load Rating 2,820 N (634 lbf)
50 km Dynamic [Mx] Roll Moment 19 N·m (14 lbf·ft)
50 km Dynamic [My] Pitch Moment 13 N·m (9 lbf·ft)
50 km Dynamic [Mz] Yaw Moment 13 N·m (9 lbf·ft)
50 km Dynamic Load Rating 3,553 N (799 lbf)
Maximum Acceleration 50 m/s² (164 ft/s²)
Maximum Velocity 3 m/s (10 ft/s)
Static [Mx] Roll Moment 28 N·m (21 lbf·ft)
Static [My] Pitch Moment 20 N·m (15 lbf·ft)
Static [Mz] Yaw Moment 20 N·m (15 lbf·ft)
Static Load Rating 5,300 N (1,191 lbf)

Get Quote

*Please fill out the information below so we can best assist you: