C375SS

C375SS
C375SS

Linear Bearing, Retaining Ring, External, Accessory, 0.375 in, for Super6 or A61014, XA61014 or OPN61014 Ball Bushing Bearing; Use with 0.375 in Nominal Diameter Open or Closed Bushing Bearings

Lead Time:  5 Days  *
each**

  • For use with Thomson Ball Bushing® Bearings.
  • External retaining rings that fit in retaining ring grooves on bearing sleeve
  • I.D. shown is the "installed" inside diameter

Dimensions

dimensions
DimensionValue
[d] Shaft, Nominal Diameter0.375 in
[ID] Inside Diameter0.591 in
[T]0.035 in

Specifications

SpecificationsValue
MaterialStainless Steel 302 
UPC Number662486902195 

Get Quote

*Please fill out the information below so we can best assist you: