BN2204 - Product Obsolete

Product BN2204 is now an obsolete item.

BN2204
BN2204

Lead Nut Only, BN Style, 2.25 in X 0.250 in, Non-Preloaded, RH, SAE 660 bearing Bronze, 12800 lbf Design Load, Obsolete


  • Thomson BSA uses SAE 660 bearing bronze for standard bronze nuts.
  • SAE 660 bearing bronze which provides excellent load carrying ability, good wear resistance and is less susceptible to damage from impact and shock loading.

Dimensions

dimensions
DimensionValue
[A] Diameter3.37 in
[B]3 in
[C]1.56 in
[TH]3.137-12 
Diameter, Nominal Screw2.25 in
Nut Dia2.37 in
Nut Length3 in
travel per shaft rev0.25 in

Specifications

SpecificationsValue
MaterialSAE 660 bearing Bronze 
PreloadNon-Preloaded 
Temperature Max250 °F
Thread DirectionRH 

Performance

PerformanceValue
Design Load12800 lbf
Load, Static, Maximum64000 lbf
Torque to Raise 1 lb3.7 oz-in

Get Quote

*Please fill out the information below so we can best assist you: