A22-10B5-06B

A22-10B5-06B
A22-10B5-06B

Special - Actuator, Electrak 5, 6 in, Cable length 23 in, Flying Leads

Lead Time:  6 Weeks  *
each**

  • Robust, strong and reliable
  • Stainless steel extension tube
  • Screw drive system
  • Overload clutch for mid and end of stroke protection
  • Heavy duty motor with thermal switch

Dimensions

dimensions
DimensionValue
[S]6 in

Specifications

SpecificationsValue
Anti-rotationNo 
Cable length23 in
ConnectionFlying Leads 
End Play, Max0.04 in
IP RatingIP55 
Manual OverrideOptional 
MaterialCopper; Steel; Zinc; Aluminum; Plastic 
Motor ControlNone 
Nominal Stroke6 in
Protection, End-of-strokeClutch 
Protection, OverloadClutch 
Temperature Max150 °F
Temperature Min-15 °F
Weight14.8 lb

Performance

performance graphic
performance graphic
performance graphic
PerformanceValue
Duty Cyle25 %
Restraining Torque100 in-lbs

Get Quote

*Please fill out the information below so we can best assist you: