89022010

89022010
89022010

ADAPTER-KARDAN KAR-2 4005/4010/4020/4040


  • Trunion adapter for mounting a flanged ball or lead screw nut.
  • Hole pattern in accordance with DIN69051

Dimensions

dimensions
DimensionValue
[A2]30 mm
[B1]140 mm
[B2]100 mm
[B3]20 mm
[C1]40 mm
[D1]63 mm
[D4]78 mm
[TH]M8x14 

Specifications

SpecificationsValue
Model CodeKAR-2 4005/4010/4020/4040 
Temperature Max300 °F

Get Quote

*Please fill out the information below so we can best assist you: