89022003

89022003
89022003

ADAPTER-KARDAN KAR-1 2505/2510/2520/2525/2550


  • Trunion adapter for mounting a flanged ball or lead screw nut.
  • Hole pattern in accordance with DIN69051

Dimensions

dimensions
DimensionValue
[A2]18 mm
[B1]95 mm
[B2]65 mm
[B3]15 mm
[C1]25 mm
[D1]40 mm
[D4]51 mm
[TH]M6x12 

Specifications

SpecificationsValue
Model CodeKAR-1 2505/2510/2520/2525/2550 
Temperature Max300 °F

Get Quote

*Please fill out the information below so we can best assist you: