8120-448-019 - Product Obsolete

Product 8120-448-019 is now an obsolete item.

No similar replacement. Customer must redesign to fit another product.

8120-448-019
Ball Nut

Ball Nut, 2.000 in X 1.000 in, Thread Direction: Right Hand, Wiper Included, Round, With Safety Feature, Adjustable Preload, Pickup Finger, 21200 lbf


  • Nut Only
  • Quality Tested For Reliable Perfomance
  • Dependable Accuracy and Repeatability At An Economical Price

Dimensions

Dimensions
Dimension Value
Unit Of Measure All length values in: inches

Specifications

Specification Value
Diameter 2.000 in
Lead 1.000 in
Nut Material Alloy Steel
Nut Style Precision
Double Nut Yes
Wiper Included
Screw Part Number 190-9134
Number Of Starts 2
Total Weight 19.30 lbs

Performance

Performance Value
Load, Dynamic 94,302 N (21,200 lbf)
Load, Static 678,821 N (152,605 lbf)

Get Quote

*Please fill out the information below so we can best assist you: