8115-448-049 - Product Superseded

Product 8115-448-049 is now a superseded item. We suggest replacing with item SBN8280.

Suggested replacement has similar form/fit/function, but not a drop-in replacement or interchangeable. Review specifications of replacement item to ensure it will meet application requirements.

8115-448-049
Ball Nut

Ball Nut, 1.500 in X 1.000 in, Thread Direction: Right Hand, Wiper Included, Round, No Safety Feature, Non-Preloaded, Deflector, 8250 lbf


  • Nut Only
  • Quality Tested For Reliable Perfomance
  • Dependable Accuracy and Repeatability At An Economical Price

Dimensions

Dimensions
Dimension Value
Unit Of Measure All length values in: inches

Specifications

Specification Value
Diameter 1.500 in
Lead 1.000 in
Nut Material Alloy Steel
Nut Style Precision
Wiper Included
Screw Part Number 190-9130
Number Of Starts 2
Total Weight 3.90 lbs

Performance

Performance Value
Load, Dynamic 36,698 N (8,250 lbf)
Load, Static 154,184 N (34,662 lbf)

Get Quote

*Please fill out the information below so we can best assist you: