8115-448-018 - Product Obsolete

Product 8115-448-018 is now an obsolete item.

No similar replacement. Customer must redesign to fit another product.

8115-448-018
Ball Nut

Ball Nut, 1.500 in X 0.500 in, Thread Direction: Left Hand, Wiper Included, Round, With Safety Feature, Non-Preloaded, Pickup Finger, 14513 lbf


  • Nut Only
  • Quality Tested For Reliable Perfomance
  • Dependable Accuracy and Repeatability At An Economical Price

Dimensions

Dimensions
Dimension Value
Unit Of Measure All length values in: inches

Specifications

Specification Value
Diameter 1.500 in
Lead 0.500 in
Nut Material Alloy Steel
Nut Style Precision
Wiper Included
Screw Part Number 190-9109
Number Of Starts 1
Total Weight 5.70 lbs

Performance

Performance Value
Load, Dynamic 64,557 N (14,513 lbf)
Load, Static 455,053 N (102,300 lbf)

Get Quote

*Please fill out the information below so we can best assist you: