8111-448-004 - Product Superseded

Product 8111-448-004 is now a superseded item. We suggest replacing with item SEL4270.

Suggested replacement has similar form/fit/function, but not a drop-in replacement or interchangeable. Review specifications of replacement item to ensure it will meet application requirements.

8111-448-004
Ball Nut

Ball Nut, 1.150 in X 0.200 in, Thread Direction: Right Hand, Round, With Safety Feature, Adjustable Preload, Pickup Finger, 2160 lbf


  • Nut Only
  • Quality Tested For Reliable Perfomance
  • Dependable Accuracy and Repeatability At An Economical Price

Dimensions

Dimensions
Dimension Value
Unit Of Measure All length values in: inches

Specifications

Specification Value
Diameter 1.150 in
Lead 0.200 in
Nut Material Alloy Steel
Nut Style Precision
Double Nut Yes
Screw Part Number 190-9129
Number Of Starts 1
Total Weight 2.30 lbs

Performance

Performance Value
Load, Dynamic 9,608 N (2,160 lbf)
Load, Static 121,481 N (27,310 lbf)

Get Quote

*Please fill out the information below so we can best assist you: