8110-448-034 - Product Obsolete

Product 8110-448-034 is now an obsolete item.

No similar replacement. Customer must redesign to fit another product.

8110-448-034
Ball Nut

Ball Nut, 1.000 in X 1.000 in, Thread Direction: Right Hand, Round, With Safety Feature, Non-Preloaded, Pickup Finger, 430 lbf


  • Nut Only
  • Quality Tested For Reliable Perfomance
  • Dependable Accuracy and Repeatability At An Economical Price

Dimensions

Dimensions
Dimension Value
Unit Of Measure All length values in: inches

Specifications

Specification Value
Diameter 1.000 in
Lead 1.000 in
Nut Material Stainless Steel
Nut Style Precision
Screw Part Number 190-9150
Number Of Starts 4
Total Weight 1.25 lbs

Performance

Performance Value
Load, Dynamic 1,913 N (430 lbf)
Load, Static 8,896 N (2,000 lbf)

Get Quote

*Please fill out the information below so we can best assist you: