8107-448-048

8107-448-048
Ball Nut

Ball Nut, 0.750 in X 0.500 in, Thread Direction: Right Hand, Round, 1.250-18 UNEF, With Safety Feature, Non-Preloaded, Pickup Finger, 3450 lbf

Lead Time:  4 Weeks*
$410.90 each**

  • Nut Only
  • Quality Tested For Reliable Perfomance
  • Dependable Accuracy and Repeatability At An Economical Price

Dimensions

Dimensions
Dimension Value
Unit Of Measure All length values in: inches

Specifications

Specification Value
Diameter 0.750 in
Lead 0.500 in
Nut Material Alloy Steel
Nut Style Precision
Screw Part Number 190-9123
Number Of Starts 2
Total Weight 0.80 lbs

Performance

Performance Value
Load, Dynamic 15,346 N (3,450 lbf)
Load, Static 107,647 N (24,200 lbf)

Get Quote

*Please fill out the information below so we can best assist you: