7833301 - Product Superseded

Product 7833301 is now a superseded item. We suggest replacing with item KGF-D-3232-RH-EE.

7833301
7833301

Ball Nut Only, KGF Style, 32 mm X 32 mm, Non-Preloaded, RH, Flange, Wiper, Steel, 4047 lbf Load, Dynamic, Superseded


  • Nut Only, Screw Sold Separately
  • Replaced by KGF-D-3232-RH-EE in North America or in Europe part number 0215200235
  • Available in three preload classes (Type Z1, Z2, Z3) Z1 – light preload to 1 – 2% Z2 – no preload, clearance held to max indicated in table (standard unless specified) Z3 – no preload, clearance held to max .05mm

Dimensions

dimensions
DimensionValue
Diameter, Nominal Screw32 mm
travel per shaft rev32 mm

Specifications

SpecificationsValue
FlangeIncluded 
MaterialSteel 
PreloadNon-Preloaded 
Return StyleDeflector 
Temperature Max300 °F
Thread DirectionRH 
WiperIncluded 

Performance

performance graphic
performance graphic
performance graphic
PerformanceValue
Load, Dynamic4047 lbf
Load, Static, Maximum7800 lbf
Maximum Acceleration5 m/s²

Get Quote

*Please fill out the information below so we can best assist you: