KGF-D-3232-RH-EE

KGF-D-3232-RH-EE
Ball Nut

Ball Nut, 32 mm X 32 mm, Thread Direction: Right Hand, Flanged, Wiper Included, Round with Flats, No Safety Feature, End Cap, 18000 N

Lead Time:  4 Weeks*
$445.24 each**

  • Nut Only
  • Quality Tested For Reliable Perfomance
  • Dependable Accuracy and Repeatability At An Economical Price
  • Preload option "0" (Clearance) is standard
  • Preload option "1" (Reduced Clearance), "2" (Light preload 1-5%), available when purchasing an assembly

Dimensions

Dimensions
Dimension Value
D1 50.00 mm (1.969 in)
D4 65.00 mm (2.559 in)
D5 9.00 mm (0.354 in)
D6 80.00 mm (3.150 in)
G M6
L1 12.00 mm (0.472 in)
L2 42.00 mm (1.654 in)
L6 9.00 mm (0.354 in)
L7 12.00 mm (0.472 in)
L8 62.00 mm (2.441 in)
L9 8.00 mm (0.315 in)
L10 6.00 mm (0.236 in)

Specifications

Specification Value
Diameter 32 mm
Lead 32.0 mm
Nut Material 1.7131 (ESP 65)
Nut Style KGF
Wiper Included
Flange Integral
Screw Part Number 195-9722
Number Of Starts 4
Total Weight 0.800 kg

Performance

Performance
Performance
Performance
Performance Value
Load, Dynamic 18,000 N (4,047 lbf)
Load, Static 35 kN (7,801 lbf)

Get Quote

*Please fill out the information below so we can best assist you: