7112-448-070 - Product Superseded

Product 7112-448-070 is now a superseded item. We suggest replacing with item KGF-D-3210-RH-EE.

Same exact ball nut, screw & nut interchangeable.

7112-448-070
Ball Nut

Ball Nut, 32 mm X 10 mm, Thread Direction: Right Hand, Flanged, Wiper Included, Round, No Safety Feature, Single Liner, 33400 N


  • Nut Only
  • Quality Tested For Reliable Perfomance
  • Dependable Accuracy and Repeatability At An Economical Price
  • Preload option Z2 (No Preload) is standard
  • Z1 (Light preload to 1-5%) and Z3 (No Preload, clearance held to max 0.05 mm) available when purchasing an assembly

Dimensions

Dimensions
Dimension Value
Unit Of Measure All length values in: millimeters

Specifications

Specification Value
Diameter 32 mm
Lead 10.0 mm
Nut Material 1.7131 (ESP 65)
Nut Style FSI
Wiper Included
Flange Integral
Screw Part Number 195-9707
Number Of Starts 1
Total Weight 0.900 kg

Performance

Performance
Performance
Performance
Performance Value
Load, Dynamic 33,400 N (7,509 lbf)
Load, Static 55 kN (12,252 lbf)

Get Quote

*Please fill out the information below so we can best assist you: