KGF-D-3210-RH-EE

KGF-D-3210-RH-EE
Ball Nut

Ball Nut, 32 mm X 10 mm, Thread Direction: Right Hand, Flanged, Wiper Included, Round with Flats, No Safety Feature, Single Liner, 33400 N

Lead Time:  4 Weeks*
$255.22 each**

  • Nut Only
  • Quality Tested For Reliable Perfomance
  • Dependable Accuracy and Repeatability At An Economical Price
  • Preload option "0" (Clearance) is standard
  • Preload option "1" (Reduced Clearance), "2" (Light preload 1-5%), available when purchasing an assembly

Dimensions

Dimensions
Dimension Value
Unit Of Measure All length values in: millimeters

Specifications

Specification Value
Diameter 32 mm
Lead 10.0 mm
Nut Material 1.7131 (ESP 65)
Nut Style FSI
Wiper Included
Flange Integral
Screw Part Number 195-9707
Number Of Starts 1
Total Weight 0.900 kg

Performance

Performance
Performance
Performance
Performance Value
Load, Dynamic 33,400 N (7,509 lbf)
Load, Static 55 kN (12,252 lbf)

Get Quote

*Please fill out the information below so we can best assist you: