532HS45 - Product Obsolete

Product 532HS45 is now an obsolete item.

532HS45
532HS45

Profile Rail, Rail Plug, 500 Series Roller Accessory, (25 pcs), Size: 45 mm, Stainless Steel, Obsolete


  • For use with Type A rails

Dimensions

Specifications

SpecificationsValue
Ball/RollerRoller 
Carriage/Rail/AssemblyAccessory 
MaterialStainless Steel 
Rail Size (nominal)45 mm
Temperature Max80 °C
Temperature Min-40 °C
UPC Number662486733102 
Weight0.012 kg

Get Quote

*Please fill out the information below so we can best assist you: