513H35A0 - Product Obsolete

Product 513H35A0 is now an obsolete item.

513H35A0
513H35A0

Profile Rail, 500 Series Ball Cage, Size: 35 mm, High Precision Grade, A Style, 0 - Clearance Preload, Obsolete


  • 500 Series Ball Profile Rail carriages are now available with ball spacer elements that significantly reduce the running noise of the carriage. The noise reduction is achieved by inserting plastic discs between each ball bearing.
  • The addition of the plastic discs requires a reduced number of load carrying balls, which leads to a slight reduction of the static and dynamic load capacity of the ball spacer carriage.
  • Significant noise reduction (-6 dB)
  • Drop-in replacement for 511 ball carriage

Dimensions

dimensions
DimensionValue
[A] Assembly Height48 mm
[B]100 mm
[B] Tolerance+0.0 -0.4 mm 
[B2]33 mm
[F]8.5 mm
[F3]15 mm
[G]12 mm
[G1]12 mm
[J]41 mm
[L] Carriage Length111.6 mm
[L1]62 mm
[L2]52 mm
[L3]79.6 mm
[M1]7 mm
[N]82 mm
[O]8 mm
[P]14 mm
[S1]M8 
[S2]M10 
Ball Bearing Diameter6.4 mm

Specifications

SpecificationsValue
Ball/RollerBall Cage 
GradeHigh Precision 
Preload0 - Clearance 
Rail Size (nominal)35 mm
Style NameA - Standard Block 
Weight1.6 kg

Get Quote

*Please fill out the information below so we can best assist you: