512U45D1ZC

512U45D1ZC

500 Series Roller Carriage, 45mm, Narrow Long, Ultra Precision, Approximately 0.03 C, Preload, Metal Scraper,

Lead Time:  25 Weeks*
$1995.13 each**

  • Industry leading load capacities
  • High rigidity from back to back four roller track arrangement
  • Straight rails through advanced grinding technologies
  • Simple installation and greater accuracy with joint-free rails up to 6 meters
  • Smooth, quiet movement through patented insert molded recirculation paths and optimized geometries
  • Multiple carriage styles and sizes available
  • On site field modifiable modular seals
  • Rail and carriage options from stock or short delivery
  • Customization with expanded accessory offering
  • Replaces Thomson Accumax

Dimensions

Dimensions
Dimension Value
[A] 70.0 mm
[B] 86.0 mm
[B2] 20.5 mm
[G] 18.0 mm
[J] 60.0 mm
[L] 183.5 mm
[L1] 80.0 mm
[L3] 135.0 mm
[M1] 18.0 mm
[N] 60.0 mm
[O] 10.0 mm
[S2] M10

Specifications

Specification Value
Ball/Roller Roller
Carriage/Rail/Assembly Carriage
Carriage D - Narrow Long
Size 45
Accuracy Class Ultra Precision
Material Steel Alloy
Preload Approximately 0.03 C
Temperature Max 80 °C (176 °F)
Temperature Min -40 °C (-40 °F)
Weight 4.068 kg (8.968 lbs)
Install Manual Link https://www.thomsonlinear.com/downloads/Profile_Rail_Linear_Guides_Installation_Manual_mnen.pdf

Performance

Performance
Performance
Performance Value
100 km Dynamic [Mx] Roll Moment 3,527 N·m (2,601 lbf·ft)
100 km Dynamic [My] Pitch Moment 2,874 N·m (2,120 lbf·ft)
100 km Dynamic [Mz] Yaw Moment 2,874 N·m (2,120 lbf·ft)
100 km Dynamic Load Rating 127,800 N (28,731 lbf)
50 km Dynamic [Mx] Roll Moment 4,338 N·m (3,200 lbf·ft)
50 km Dynamic [My] Pitch Moment 3,535 N·m (2,607 lbf·ft)
50 km Dynamic [Mz] Yaw Moment 3,535 N·m (2,607 lbf·ft)
50 km Dynamic Load Rating 157,194 N (35,339 lbf)
Maximum Acceleration 50 m/s² (164 ft/s²)
Maximum Velocity 3 m/s (10 ft/s)
Static [Mx] Roll Moment 6,333 N·m (4,671 lbf·ft)
Static [My] Pitch Moment 5,161 N·m (3,807 lbf·ft)
Static [Mz] Yaw Moment 5,161 N·m (3,807 lbf·ft)
Static Load Rating 229,500 N (51,594 lbf)

Get Quote

*Please fill out the information below so we can best assist you: