512U45C1ZC

512U45C1ZC

500 Series Roller Carriage, 45mm, Narrow, Ultra Precision, Approximately 0.03 C, Preload, Metal Scraper,

Lead Time:  25 Weeks*
$1625.53 each**

  • Industry leading load capacities
  • High rigidity from back to back four roller track arrangement
  • Straight rails through advanced grinding technologies
  • Simple installation and greater accuracy with joint-free rails up to 6 meters
  • Smooth, quiet movement through patented insert molded recirculation paths and optimized geometries
  • Multiple carriage styles and sizes available
  • On site field modifiable modular seals
  • Rail and carriage options from stock or short delivery
  • Customization with expanded accessory offering
  • Replaces Thomson Accumax

Dimensions

Dimensions
Dimension Value
[A] 70.0 mm
[B] 86.0 mm
[B2] 20.5 mm
[G] 18.0 mm
[J] 60.0 mm
[L] 148.5 mm
[L1] 60.0 mm
[L3] 100.0 mm
[M1] 18.0 mm
[N] 60.0 mm
[O] 10.0 mm
[S2] M10

Specifications

Specification Value
Ball/Roller Roller
Carriage/Rail/Assembly Carriage
Carriage C - Narrow
Size 45
Accuracy Class Ultra Precision
Material Steel Alloy
Preload Approximately 0.03 C
Temperature Max 80 °C (176 °F)
Temperature Min -40 °C (-40 °F)
Weight 3.068 kg (6.764 lbs)
Install Manual Link https://www.thomsonlinear.com/downloads/Profile_Rail_Linear_Guides_Installation_Manual_mnen.pdf

Performance

Performance
Performance
Performance Value
100 km Dynamic [Mx] Roll Moment 2,577 N·m (1,901 lbf·ft)
100 km Dynamic [My] Pitch Moment 1,556 N·m (1,148 lbf·ft)
100 km Dynamic [Mz] Yaw Moment 1,556 N·m (1,148 lbf·ft)
100 km Dynamic Load Rating 93,400 N (20,997 lbf)
50 km Dynamic [Mx] Roll Moment 3,170 N·m (2,338 lbf·ft)
50 km Dynamic [My] Pitch Moment 1,914 N·m (1,412 lbf·ft)
50 km Dynamic [Mz] Yaw Moment 1,914 N·m (1,412 lbf·ft)
50 km Dynamic Load Rating 114,882 N (25,827 lbf)
Maximum Acceleration 50 m/s² (164 ft/s²)
Maximum Velocity 3 m/s (10 ft/s)
Static [Mx] Roll Moment 4,621 N·m (3,408 lbf·ft)
Static [My] Pitch Moment 2,790 N·m (2,058 lbf·ft)
Static [Mz] Yaw Moment 2,790 N·m (2,058 lbf·ft)
Static Load Rating 167,500 N (37,655 lbf)

Get Quote

*Please fill out the information below so we can best assist you: