511P35D1DLZ

511P35D1DLZ

500 Series Ball Carriage, 35mm, Narrow Long, Precision, Approximately 0.03 C, Preload, Metal Scraper, Long Life Lube Block, Thin Dense Chrome Plated Steel Alloy,

Lead Time:  25 Weeks*
$935.42 each**

  • Straight rails through advanced grinding technologies
  • Simple installation and greater accuracy with joint-free rails up to 6 meters
  • Smooth, quiet movement through patented insert molded recirculation paths and optimized geometries
  • Extended lubrication life as a result of grease pockets built into the recirculation path
  • Multiple carriage styles and sizes available
  • On site field modifiable modular seals
  • Rail and carriage options from stock for short delivery
  • Customization with expanded accessory offering
  • Replaces Thomson AccuGlide

Dimensions

Dimensions
Dimension Value
[A] 48.0 mm
[B] 70.0 mm (+0.00 / -0.40)
[B2] 18.0 mm
[G] 12.0 mm
[J] 41.0 mm
[L] 197.5 mm
[L1] 72.0 mm
[L3] 105.1 mm
[M1] 7.0 mm
[N] 50.0 mm
[O] 8.0 mm
[S2] M8

Specifications

Specification Value
Ball/Roller Ball
Carriage/Rail/Assembly Carriage
Carriage D - Narrow Long
Size 35
Accuracy Class Precision
Material Thin Dense Chrome Plated Steel Alloy
Preload Approximately 0.03 C
Temperature Max 80 °C (176 °F)
Temperature Min -40 °C (-40 °F)
Weight 2.486 kg (5.481 lbs)
Install Manual Link https://www.thomsonlinear.com/downloads/Profile_Rail_Linear_Guides_Installation_Manual_mnen.pdf

Performance

Performance
Performance
Performance Value
100 km Dynamic [Mx] Roll Moment 867 N·m (639 lbf·ft)
100 km Dynamic [My] Pitch Moment 891 N·m (657 lbf·ft)
100 km Dynamic [Mz] Yaw Moment 891 N·m (657 lbf·ft)
100 km Dynamic Load Rating 46,700 N (10,499 lbf)
50 km Dynamic [Mx] Roll Moment 1,092 N·m (805 lbf·ft)
50 km Dynamic [My] Pitch Moment 1,123 N·m (828 lbf·ft)
50 km Dynamic [Mz] Yaw Moment 1,123 N·m (828 lbf·ft)
50 km Dynamic Load Rating 58,838 N (13,227 lbf)
Maximum Acceleration 100 m/s² (328 ft/s²)
Maximum Velocity 5 m/s (16 ft/s)
Static [Mx] Roll Moment 2,048 N·m (1,511 lbf·ft)
Static [My] Pitch Moment 2,104 N·m (1,552 lbf·ft)
Static [Mz] Yaw Moment 2,104 N·m (1,552 lbf·ft)
Static Load Rating 110,300 N (24,796 lbf)

Get Quote

*Please fill out the information below so we can best assist you: