511P30D1DNZ

511P30D1DNZ

500 Series Ball Carriage, 30mm, Narrow Long, Precision, Approximately 0.03 C, Preload, Metal Scraper, Additional Oil Reservoir, Thin Dense Chrome Plated Steel Alloy,

Lead Time:  25 Weeks*
$869.60 each**

  • Straight rails through advanced grinding technologies
  • Simple installation and greater accuracy with joint-free rails up to 6 meters
  • Smooth, quiet movement through patented insert molded recirculation paths and optimized geometries
  • Extended lubrication life as a result of grease pockets built into the recirculation path
  • Multiple carriage styles and sizes available
  • On site field modifiable modular seals
  • Rail and carriage options from stock for short delivery
  • Customization with expanded accessory offering
  • Replaces Thomson AccuGlide

Dimensions

Dimensions
Dimension Value
[A] 42.0 mm
[B] 60.0 mm (+0.00 / -0.40)
[B2] 16.0 mm
[G] 11.0 mm
[J] 35.9 mm
[L] 158.4 mm
[L1] 60.0 mm
[L3] 91.4 mm
[M1] 7.0 mm
[N] 40.0 mm
[O] 8.0 mm
[S2] M8

Specifications

Specification Value
Ball/Roller Ball
Carriage/Rail/Assembly Carriage
Carriage D - Narrow Long
Size 30
Accuracy Class Precision
Material Thin Dense Chrome Plated Steel Alloy
Preload Approximately 0.03 C
Temperature Max 80 °C (176 °F)
Temperature Min -40 °C (-40 °F)
Weight 1.582 kg (3.488 lbs)
Install Manual Link https://www.thomsonlinear.com/downloads/Profile_Rail_Linear_Guides_Installation_Manual_mnen.pdf

Performance

Performance
Performance
Performance Value
100 km Dynamic [Mx] Roll Moment 599 N·m (442 lbf·ft)
100 km Dynamic [My] Pitch Moment 589 N·m (434 lbf·ft)
100 km Dynamic [Mz] Yaw Moment 589 N·m (434 lbf·ft)
100 km Dynamic Load Rating 35,300 N (7,936 lbf)
50 km Dynamic [Mx] Roll Moment 755 N·m (557 lbf·ft)
50 km Dynamic [My] Pitch Moment 742 N·m (547 lbf·ft)
50 km Dynamic [Mz] Yaw Moment 742 N·m (547 lbf·ft)
50 km Dynamic Load Rating 44,475 N (9,998 lbf)
Maximum Acceleration 100 m/s² (328 ft/s²)
Maximum Velocity 5 m/s (16 ft/s)
Static [Mx] Roll Moment 1,414 N·m (1,043 lbf·ft)
Static [My] Pitch Moment 1,390 N·m (1,025 lbf·ft)
Static [Mz] Yaw Moment 1,390 N·m (1,025 lbf·ft)
Static Load Rating 83,300 N (18,727 lbf)

Get Quote

*Please fill out the information below so we can best assist you: