511P30A1LC

511P30A1LC

500 Series Ball Carriage, 30mm, Standard, Precision, Approximately 0.03 C, Preload, Long Life Lube Block,

Lead Time:  25 Weeks*
$691.01 each**

  • Straight rails through advanced grinding technologies
  • Simple installation and greater accuracy with joint-free rails up to 6 meters
  • Smooth, quiet movement through patented insert molded recirculation paths and optimized geometries
  • Extended lubrication life as a result of grease pockets built into the recirculation path
  • Multiple carriage styles and sizes available
  • On site field modifiable modular seals
  • Rail and carriage options from stock for short delivery
  • Customization with expanded accessory offering
  • Replaces Thomson AccuGlide

Dimensions

Dimensions
Dimension Value
[A] 42.0 mm
[B] 90.0 mm (+0.00 / -0.40)
[B2] 31.0 mm
[F] 8.5 mm
[F3] 15.0 mm
[G] 12.0 mm
[G1] 10.0 mm
[J] 35.9 mm
[L] 147.8 mm
[L1] 52.0 mm
[L2] 44.0 mm
[L3] 69.4 mm
[M1] 7.0 mm
[N] 72.0 mm
[O] 8.0 mm
[P] 12.0 mm
[S1] M8
[S2] M10

Specifications

Specification Value
Ball/Roller Ball
Carriage/Rail/Assembly Carriage
Carriage A - Standard
Size 30
Accuracy Class Precision
Material Steel Alloy
Preload Approximately 0.03 C
Temperature Max 80 °C (176 °F)
Temperature Min -40 °C (-40 °F)
Weight 1.626 kg (3.585 lbs)
Install Manual Link https://www.thomsonlinear.com/downloads/Profile_Rail_Linear_Guides_Installation_Manual_mnen.pdf

Performance

Performance
Performance
Performance Value
100 km Dynamic [Mx] Roll Moment 497 N·m (367 lbf·ft)
100 km Dynamic [My] Pitch Moment 380 N·m (280 lbf·ft)
100 km Dynamic [Mz] Yaw Moment 380 N·m (280 lbf·ft)
100 km Dynamic Load Rating 29,200 N (6,564 lbf)
50 km Dynamic [Mx] Roll Moment 626 N·m (462 lbf·ft)
50 km Dynamic [My] Pitch Moment 479 N·m (353 lbf·ft)
50 km Dynamic [Mz] Yaw Moment 479 N·m (353 lbf·ft)
50 km Dynamic Load Rating 36,790 N (8,271 lbf)
Maximum Acceleration 100 m/s² (328 ft/s²)
Maximum Velocity 5 m/s (16 ft/s)
Static [Mx] Roll Moment 1,084 N·m (800 lbf·ft)
Static [My] Pitch Moment 829 N·m (611 lbf·ft)
Static [Mz] Yaw Moment 829 N·m (611 lbf·ft)
Static Load Rating 63,700 N (14,320 lbf)

Get Quote

*Please fill out the information below so we can best assist you: