511P25D1DNZ

511P25D1DNZ

500 Series Ball Carriage, 25mm, Narrow Long, Precision, Approximately 0.03 C, Preload, Metal Scraper, Additional Oil Reservoir, Thin Dense Chrome Plated Steel Alloy,

Lead Time:  25 Weeks*
$801.12 each**

  • Straight rails through advanced grinding technologies
  • Simple installation and greater accuracy with joint-free rails up to 6 meters
  • Smooth, quiet movement through patented insert molded recirculation paths and optimized geometries
  • Extended lubrication life as a result of grease pockets built into the recirculation path
  • Multiple carriage styles and sizes available
  • On site field modifiable modular seals
  • Rail and carriage options from stock for short delivery
  • Customization with expanded accessory offering
  • Replaces Thomson AccuGlide

Dimensions

Dimensions
Dimension Value
[A] 36.0 mm
[B] 48.0 mm (+0.00 / -0.40)
[B2] 12.5 mm
[G] 9.0 mm
[J] 30.5 mm
[L] 139.9 mm
[L1] 50.0 mm
[L3] 78.5 mm
[M1] 5.5 mm
[N] 35.0 mm
[O] 7.5 mm
[S2] M6

Specifications

Specification Value
Ball/Roller Ball
Carriage/Rail/Assembly Carriage
Carriage D - Narrow Long
Size 25
Accuracy Class Precision
Material Thin Dense Chrome Plated Steel Alloy
Preload Approximately 0.03 C
Temperature Max 80 °C (176 °F)
Temperature Min -40 °C (-40 °F)
Weight 0.956 kg (2.108 lbs)
Install Manual Link https://www.thomsonlinear.com/downloads/Profile_Rail_Linear_Guides_Installation_Manual_mnen.pdf

Performance

Performance
Performance
Performance Value
100 km Dynamic [Mx] Roll Moment 349 N·m (257 lbf·ft)
100 km Dynamic [My] Pitch Moment 365 N·m (269 lbf·ft)
100 km Dynamic [Mz] Yaw Moment 365 N·m (269 lbf·ft)
100 km Dynamic Load Rating 25,500 N (5,733 lbf)
50 km Dynamic [Mx] Roll Moment 440 N·m (325 lbf·ft)
50 km Dynamic [My] Pitch Moment 460 N·m (339 lbf·ft)
50 km Dynamic [Mz] Yaw Moment 460 N·m (339 lbf·ft)
50 km Dynamic Load Rating 32,128 N (7,223 lbf)
Maximum Acceleration 100 m/s² (328 ft/s²)
Maximum Velocity 5 m/s (16 ft/s)
Static [Mx] Roll Moment 825 N·m (608 lbf·ft)
Static [My] Pitch Moment 863 N·m (637 lbf·ft)
Static [Mz] Yaw Moment 863 N·m (637 lbf·ft)
Static Load Rating 60,300 N (13,556 lbf)

Get Quote

*Please fill out the information below so we can best assist you: