511P15G1NZ

511P15G1NZ

500 Series Ball Carriage, 15mm, Narrow Short, Precision, Approximately 0.03 C, Preload, Metal Scraper, Additional Oil Reservoir,

Lead Time:  25 Weeks*
$494.78 each**

  • Straight rails through advanced grinding technologies
  • Simple installation and greater accuracy with joint-free rails up to 6 meters
  • Smooth, quiet movement through patented insert molded recirculation paths and optimized geometries
  • Extended lubrication life as a result of grease pockets built into the recirculation path
  • Multiple carriage styles and sizes available
  • On site field modifiable modular seals
  • Rail and carriage options from stock for short delivery
  • Customization with expanded accessory offering
  • Replaces Thomson AccuGlide

Dimensions

Dimensions
Dimension Value
[A] 24.0 mm
[B] 34.0 mm (+0.00 / -0.40)
[B2] 9.5 mm
[G] 6.0 mm
[J] 20.2 mm
[L] 65.6 mm
[L3] 20.6 mm
[M1] 4.0 mm
[N] 26.0 mm
[O] 6.0 mm
[S2] M4

Specifications

Specification Value
Ball/Roller Ball
Carriage/Rail/Assembly Carriage
Carriage G - Narrow Short
Size 15
Accuracy Class Precision
Material Steel Alloy
Preload Approximately 0.03 C
Temperature Max 80 °C (176 °F)
Temperature Min -40 °C (-40 °F)
Weight 0.218 kg (0.481 lbs)
Install Manual Link https://www.thomsonlinear.com/downloads/Profile_Rail_Linear_Guides_Installation_Manual_mnen.pdf

Performance

Performance
Performance
Performance Value
100 km Dynamic [Mx] Roll Moment 48 N·m (35 lbf·ft)
100 km Dynamic [My] Pitch Moment 18 N·m (13 lbf·ft)
100 km Dynamic [Mz] Yaw Moment 18 N·m (13 lbf·ft)
100 km Dynamic Load Rating 5,200 N (1,169 lbf)
50 km Dynamic [Mx] Roll Moment 60 N·m (44 lbf·ft)
50 km Dynamic [My] Pitch Moment 23 N·m (17 lbf·ft)
50 km Dynamic [Mz] Yaw Moment 23 N·m (17 lbf·ft)
50 km Dynamic Load Rating 6,552 N (1,473 lbf)
Maximum Acceleration 100 m/s² (328 ft/s²)
Maximum Velocity 5 m/s (16 ft/s)
Static [Mx] Roll Moment 78 N·m (58 lbf·ft)
Static [My] Pitch Moment 30 N·m (22 lbf·ft)
Static [Mz] Yaw Moment 30 N·m (22 lbf·ft)
Static Load Rating 8,500 N (1,911 lbf)

Get Quote

*Please fill out the information below so we can best assist you: