2TSR7ZMUU+203

2TSR7ZMUU+203

Types TSR, 7mm, Standard, Lip Seal Standard,

Lead Time:  Contact Factory*
$253.10 each**
Cut to Length:

Min: 47.0 mm  Max: 990.0 mm  Tolerance +/- 0.1 mm


  • Industry standard drop-in replacement
  • 440 stainless steel construction (corrosion resistance, little or no lubrication)
  • High precision accuracy (up to ±0 .010mm)
  • Extremely smooth, quiet operation
  • Low Profile
  • High Moment Load Capacity for single rail / carriage applications
  • Whisper quiet movement
  • Gothic arch ball groove geometry provides enables single rail application
  • One-piece length up to 1 meter (in sizes 7mm - 15mm)
  • Contact Thomson for custom lengths and configurations

Dimensions

Dimensions
Dimension Value
[D2] 4.2 mm
[D3] 2.4 mm
[h] 2.3 mm
[H] 8.0 mm (±0.04)
[H1] 1.5 mm
[H4] 4.7 mm
[L1] 23.5 mm
[L2] 13.5 mm
[L3] 8.0 mm
[N] 5.0 mm (±0.04)
[SX] M2x2.5
[W] 7.0 mm
[W1] 17.0 mm
[W2] 12.0 mm
[W3] 2.5 mm
[W4] 3.5 mm
[X] 15.0 mm
[Y] 5.0 mm

Specifications

Specification Value
Ball/Roller Ball
Carriage/Rail/Assembly Assembly
Carriage Z - Standard
Size 7
Rail Length 203.0 mm (7.99 in)
Accuracy Class Normal
Material Stainless Steel
Number of Carriages 2
Preload Clearance Fit
Weight 0.087 kg (0.191 lbs)
Install Manual Link https://www.thomsonlinear.com/downloads/Profile_Rail_Linear_Guides_Installation_Manual_mnen.pdf

Performance

Performance Value
100 km Dynamic Load Rating 751 N (169 lbf)
50 km Dynamic Load Rating 924 N (208 lbf)
Maximum Acceleration 50 m/s² (164 ft/s²)
Maximum Velocity 3 m/s (10 ft/s)
Static [Mx] Roll Moment 5 N·m (4 lbf·ft)
Static [My] Pitch Moment 3 N·m (2 lbf·ft)
Static [Mz] Yaw Moment 3 N·m (2 lbf·ft)
Static Load Rating 1,440 N (324 lbf)

Get Quote

*Please fill out the information below so we can best assist you: