190-9109 - Product Obsolete

Product 190-9109 is now an obsolete item.

No similar replacement. Customer must redesign to fit another product.

190-9109
Ball Screw

Ball Screw, 1.500 in X 0.500 in, Thread Direction: Left Hand, ±0.004 in/ft, Number Of Starts: 1

Cut to Length:

Min: 1.0 in  Max: 144.0 in  To the nearest .001 in


  • For custom machined screws, please submit a drawing or description for a quotation on a machined screw or screw and nut assembly.
  • Screw only, No Ball nut
  • Machined screws can be ordered with Ball Nuts and Support Bearings under the Ball Screw/Nut Assembly section, here.
  • *See Related Products for compatible ball nut options

Dimensions

Dimensions
Dimension Value
D1 38.99 mm (1.535 in)
D2 32.13 mm (1.265 in)
D3 30.00 mm (1.181 in)

Specifications

Specification Value
Diameter 1.500 in
Root Diameter 32.258 mm (1.270 in)
Lead 0.500 in
Threaded Screw Length 144.00 in
Lead Accuracy 0.004 in/ft
Number Of Starts 1
Material Alloy Steel
End Journal Bearing Size 30 mm
Thread Type Rolled
Total Weight 5.60 lbs/ft

Performance

Performance
Performance

Get Quote

*Please fill out the information below so we can best assist you: