8115-448-007

8115-448-007
Ball Nut

Ball Nut, 1.500 in X 0.500 in, Thread Direction: Left Hand, Wiper Included, Round, No Safety Feature, Adjustable Preload, Pickup Finger, 11610 lbf

Lead Time:  4 Weeks*

  • Nut Only
  • Quality Tested For Reliable Perfomance
  • Dependable Accuracy and Repeatability At An Economical Price

Dimensions

Dimensions
Dimension Value
Unit Of Measure All length values in: inches

Specifications

Specification Value
Diameter 1.500 in
Lead 0.500 in
Nut Material Alloy Steel
Nut Style Precision
Double Nut Yes
Wiper Included
Screw Part Number 190-9109
Number Of Starts 1
Total Weight 12.20 lbs

Performance

Performance Value
Load, Dynamic 51,644 N (11,610 lbf)
Load, Static 449,315 N (101,010 lbf)

Get Quote

*Please fill out the information below so we can best assist you: