190-9106 - Product Superseded

Product 190-9106 is now a superseded item. We suggest replacing with item SRT8753.

Suggested replacement has similar form/fit/function, but not a drop-in replacement or interchangeable. Review specifications of replacement item to ensure it will meet application requirements.

190-9106
Ball Screw

Ball Screw, 1.150 in X 0.200 in, Thread Direction: Right Hand, ±0.004 in/ft, Number Of Starts: 1


  • For custom machined screws, please submit a drawing or description for a quotation on a machined screw or screw and nut assembly.
  • Screw only, No Ball nut
  • Machined screws can be ordered with Ball Nuts and Support Bearings under the Ball Screw/Nut Assembly section, here.
  • *See Related Products for compatible ball nut options

Dimensions

Dimensions
Dimension Value
D1 28.70 mm (1.130 in)
D2 25.91 mm (1.020 in)
D3 25.00 mm (0.984 in)

Specifications

Specification Value
Diameter 1.150 in
Root Diameter 25.908 mm (1.020 in)
Lead 0.200 in
Threaded Screw Length 144.00 in
Lead Accuracy 0.004 in/ft
Number Of Starts 1
Material Alloy Steel
End Journal Bearing Size 25 mm
Thread Type Rolled
Total Weight 3.20 lbs/ft

Performance

Performance
Performance

Get Quote

*Please fill out the information below so we can best assist you: