0220319-RL6000

0220319-RL6000
Ball Screw

Ball Screw, 25 mm X 20 mm, Thread Direction: Right Hand, ±52 µm/300mm, Number Of Starts: 4

Cut to Length:

Min: 26.0 mm  Max: 6000.0 mm  To the nearest .01 mm


  • For custom machined screws, please submit a drawing or description for a quotation on a machined screw or screw and nut assembly.
  • Screw only, No Ball nut
  • Machined screws can be ordered with Ball Nuts and Support Bearings under the Ball Screw/Nut Assembly section, here.
  • *See Related Products for compatible ball nut options

Dimensions

Dimensions
Dimension Value
D1 24.60 mm (0.969 in)
D2 21.92 mm (0.863 in)
D3 20.00 mm (0.787 in)

Specifications

Specification Value
Diameter 25 mm
Root Diameter 21.900 mm (0.862 in)
Lead 20.0 mm
Threaded Screw Length 6,000 mm
Lead Accuracy 52 µm/300mm
Number Of Starts 4
Material Alloy Steel
End Journal Bearing Size 20 mm
Thread Type Rolled
Total Weight 0.003 kg/mm

Performance

Performance
Performance

Get Quote

*Please fill out the information below so we can best assist you: