0215050268

0215050268
Ball Nut

Ball Nut, 25 mm X 20 mm, Thread Direction: Right Hand, Wiper Included, Round, No Safety Feature, End Cap, 13000 N


  • Nut Only
  • Quality Tested For Reliable Perfomance
  • Dependable Accuracy and Repeatability At An Economical Price

Dimensions

Dimensions
Dimension Value
Unit Of Measure All length values in: millimeters

Specifications

Specification Value
Diameter 25 mm
Lead 20.0 mm
Nut Material Alloy Steel
Nut Style KGM
Wiper Included
Screw Part Number 0220321-RL6000
Number Of Starts 4
Total Weight 0.200 kg

Performance

Performance
Performance
Performance
Performance Value
Load, Dynamic 13,000 N (2,923 lbf)
Load, Static 23 kN (5,238 lbf)

Get Quote

*Please fill out the information below so we can best assist you: