0215200317

0215200317
Ball Nut

Ball Nut, 40 mm X 20 mm, Thread Direction: Right Hand, Flanged, Wiper Included, Round, No Safety Feature, Deflector, 52200 N


  • Nut Only
  • Quality Tested For Reliable Perfomance
  • Dependable Accuracy and Repeatability At An Economical Price

Dimensions

Dimensions
Dimension Value
D1 63.00 mm (2.480 in)
D6 93.00 mm (3.661 in)
L 83.00 mm (3.268 in)
L1 25.00 mm (0.984 in)
L3 19.50 mm (0.768 in)
L7 14.00 mm (0.551 in)
L8 70.00 mm (2.756 in)

Specifications

Specification Value
Diameter 40 mm
Lead 20.0 mm
Nut Material Alloy Steel
Nut Style FH
Wiper Included
Flange Integral
Screw Part Number 0205000304-RL6000
Number Of Starts 2
Total Weight 1.600 kg

Performance

Performance
Performance
Performance
Performance Value
Load, Dynamic 52,200 N (11,735 lbf)
Load, Static 104 kN (23,290 lbf)

Get Quote

*Please fill out the information below so we can best assist you: