0215200275

0215200275
Ball Nut

Ball Nut, 32 mm X 5 mm, Thread Direction: Right Hand, Flanged, Wiper Included, Round, No Safety Feature, Button, 19300 N


  • Nut Only
  • Quality Tested For Reliable Perfomance
  • Dependable Accuracy and Repeatability At An Economical Price

Dimensions

Dimensions
Dimension Value
Unit Of Measure All length values in: millimeters

Specifications

Specification Value
Diameter 32 mm
Lead 5.0 mm
Nut Material Alloy Steel
Nut Style FK
Wiper Included
Flange Integral
Screw Part Number 0205000316-RL6000
Number Of Starts 1
Total Weight 0.700 kg

Performance

Performance
Performance
Performance
Performance Value
Load, Dynamic 19,300 N (4,339 lbf)
Load, Static 36 kN (8,161 lbf)

Get Quote

*Please fill out the information below so we can best assist you: